DIN 7991, Countersunk bolt, Stainless steel A2, M6x500

527991650

DIN 7991, Countersunk bolt, Stainless steel A2, M6x500
DIN 7991, Countersunk bolt, Stainless steel A2, M6x500

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.011 kg
Length
50,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 7991
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, Stainless steel A2, M6x500
DIN 7991, Countersunk bolt, Stainless steel A2, M6x500