DIN 7991, Countersunk bolt, Stainless steel A2, M6x180

527991618

DIN 7991, Countersunk bolt, Stainless steel A2, M6x180
DIN 7991, Countersunk bolt, Stainless steel A2, M6x180

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.Material:
up to M 20: A2-70
from M 24 : A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
18,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 7991
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, Stainless steel A2, M6x180
DIN 7991, Countersunk bolt, Stainless steel A2, M6x180