DIN 7991, Countersunk bolt, Galvanized 8.8 steel, M10x200

2479911020

DIN 7991, Countersunk bolt, Galvanized 8.8 steel, M10x200
DIN 7991, Countersunk bolt, Galvanized 8.8 steel, M10x200

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.014 kg
Length
20,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7991
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, Galvanized 8.8 steel, M10x200
DIN 7991, Countersunk bolt, Galvanized 8.8 steel, M10x200