DIN 7991, Countersunk bolt, 10.9 steel zinc flake, M8x300

297991830

DIN 7991, Countersunk bolt, 10.9 steel zinc flake, M8x300
DIN 7991, Countersunk bolt, 10.9 steel zinc flake, M8x300

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.012 kg
Length
30,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7991
Surface Protection
zinc flake
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, 10.9 steel zinc flake, M8x300
DIN 7991, Countersunk bolt, 10.9 steel zinc flake, M8x300