DIN 7990, hexagon head bolt, Stahl 5.6 feuerverzinkt, M16x35

2679901635

DIN 7990, hexagon head bolt, Stahl 5.6 feuerverzinkt, M16x35
DIN 7990, hexagon head bolt, Stahl 5.6 feuerverzinkt, M16x35

With hexagon nut according to DIN 555/ISO 4034.
For steel framing.

Details
Description
Dimensions
Kleinteile
Weight
0.125 kg
Length
35,0 mm
Import Code Number
73181582
Basic Material
Steel
Norm Number
DIN 7990
Surface Protection
hot-dip galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7990, hexagon head bolt, Stahl 5.6 feuerverzinkt, M16x35
DIN 7990, hexagon head bolt, Stahl 5.6 feuerverzinkt, M16x35