DIN 7985, Cheese head screw, Stainless steel A2 with cross recess H, M4x450

527985445

DIN 7985, Cheese head screw, Stainless steel A2 with cross recess H, M4x450
DIN 7985, Cheese head screw, Stainless steel A2 with cross recess H, M4x450

With cross recess H, A form, thread up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 7045. Head dimensions and penetration depth cross recess changed for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
45,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 7985
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7985, Cheese head screw, Stainless steel A2 with cross recess H, M4x450
DIN 7985, Cheese head screw, Stainless steel A2 with cross recess H, M4x450