DIN 7985, Cheese head screw, Stahl 4.8 Dickschichtpassivierung, M3x8

4032798538

DIN 7985, Cheese head screw, Stahl 4.8 Dickschichtpassivierung, M3x8
DIN 7985, Cheese head screw, Stahl 4.8 Dickschichtpassivierung, M3x8

DIN 7985, Cheese head screw, Stahl 4.8 Dickschichtpassivierung, M3x8

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
8,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 7985
Surface Protection
thick film passivation
Package Quantity
2000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7985, Cheese head screw, Stahl 4.8 Dickschichtpassivierung, M3x8
DIN 7985, Cheese head screw, Stahl 4.8 Dickschichtpassivierung, M3x8