DIN 7985, Cheese head screw, Galvanized 4.8 steel with cross recess, M5x450

227985545

DIN 7985, Cheese head screw, Galvanized 4.8 steel with cross recess, M5x450
DIN 7985, Cheese head screw, Galvanized 4.8 steel with cross recess, M5x450

With cross recess, A form, thread up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 7045. Head dimensions and penetration depth cross recess changed for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.008 kg
Length
45,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 7985
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7985, Cheese head screw, Galvanized 4.8 steel with cross recess, M5x450
DIN 7985, Cheese head screw, Galvanized 4.8 steel with cross recess, M5x450