DIN 7985, Cheese head screw, 4.8 steel with cross recess, M5x300

127985530

DIN 7985, Cheese head screw, 4.8 steel with cross recess, M5x300
DIN 7985, Cheese head screw, 4.8 steel with cross recess, M5x300

With cross recess, A form, thread up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 7045. Head dimensions and penetration depth cross recess changed for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
30,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 7985
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7985, Cheese head screw, 4.8 steel with cross recess, M5x300
DIN 7985, Cheese head screw, 4.8 steel with cross recess, M5x300