DIN 7984, cap screw, Stainless steel A2, M5x350

527984535

DIN 7984, cap screw, Stainless steel A2, M5x350
DIN 7984, cap screw, Stainless steel A2, M5x350

Type:With hexagon socket, low head.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
35,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 7984
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7984, cap screw, Stainless steel A2, M5x350
DIN 7984, cap screw, Stainless steel A2, M5x350