DIN 7984, cap screw, Stainless steel A2, M10x200

5279841020

DIN 7984, cap screw, Stainless steel A2, M10x200
DIN 7984, cap screw, Stainless steel A2, M10x200

Type:With hexagon socket, low head.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.016 kg
Length
20,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 7984
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7984, cap screw, Stainless steel A2, M10x200
DIN 7984, cap screw, Stainless steel A2, M10x200