DIN 7984, cap screw, Galvanized 8.8 steel, M8x800

247984880

DIN 7984, cap screw, Galvanized 8.8 steel, M8x800
DIN 7984, cap screw, Galvanized 8.8 steel, M8x800

Type:With hexagon socket, low head.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.033 kg
Length
80,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7984
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7984, cap screw, Galvanized 8.8 steel, M8x800
DIN 7984, cap screw, Galvanized 8.8 steel, M8x800