DIN 7984, cap screw, Galvanized 8.8 steel, M8x600

247984860

DIN 7984, cap screw, Galvanized 8.8 steel, M8x600
DIN 7984, cap screw, Galvanized 8.8 steel, M8x600

Type:With hexagon socket, low head.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.026 kg
Length
60,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7984
Surface Protection
galvanized
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7984, cap screw, Galvanized 8.8 steel, M8x600
DIN 7984, cap screw, Galvanized 8.8 steel, M8x600