DIN 7984, cap screw, Galvanized 8.8 steel, M3x250

247984325

DIN 7984, cap screw, Galvanized 8.8 steel, M3x250
DIN 7984, cap screw, Galvanized 8.8 steel, M3x250

Type:With hexagon socket, low head.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
25,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7984
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7984, cap screw, Galvanized 8.8 steel, M3x250
DIN 7984, cap screw, Galvanized 8.8 steel, M3x250