DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 55x500

5479835550

DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 55x500
DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 55x500

Note:Standard was withdrawn. DIN corresponds to ISO 7051. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
50,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A4
Norm Number
DIN 7983
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 55x500
DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 55x500