DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 39x250

5479833925

DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 39x250
DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 39x250

Note:Standard was withdrawn. DIN corresponds to ISO 7051. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
25,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A4
Norm Number
DIN 7983
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 39x250
DIN 7983, Raised head sheet metal screw, Stainless steel A4 with cross recess H, 39x250