DIN 7983, Raised head sheet metal screw, Stainless steel A2 cross recess H, 48x380

5279834838

DIN 7983, Raised head sheet metal screw, Stainless steel A2 cross recess H, 48x380
DIN 7983, Raised head sheet metal screw, Stainless steel A2 cross recess H, 48x380

Note:Standard was withdrawn. DIN corresponds to ISO 7051. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.004 kg
Length
38,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN 7983
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7983, Raised head sheet metal screw, Stainless steel A2 cross recess H, 48x380
DIN 7983, Raised head sheet metal screw, Stainless steel A2 cross recess H, 48x380