DIN 7982, Countersunk head sheet metal screw, Steel hardened, galvanized, 55x220

2079825522

DIN 7982, Countersunk head sheet metal screw, Steel hardened, galvanized, 55x220
DIN 7982, Countersunk head sheet metal screw, Steel hardened, galvanized, 55x220

C form, with cone and cross recess H.
Note:Standard was withdrawn. DIN corresponds to ISO 7050. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
22,0 mm
Import Code Number
73181491
Basic Material
Steel hardened
Norm Number
DIN 7982
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7982, Countersunk head sheet metal screw, Steel hardened, galvanized, 55x220
DIN 7982, Countersunk head sheet metal screw, Steel hardened, galvanized, 55x220