DIN 7982, Countersunk head sheet metal screw, Stainless steel A4 cross recess H, 35x130

5479823513

DIN 7982, Countersunk head sheet metal screw, Stainless steel A4 cross recess H, 35x130
DIN 7982, Countersunk head sheet metal screw, Stainless steel A4 cross recess H, 35x130

C form, with cone and cross recess H.
Note:Standard was withdrawn. DIN corresponds to ISO 7050. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
13,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A4
Norm Number
DIN 7982
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7982, Countersunk head sheet metal screw, Stainless steel A4 cross recess H, 35x130
DIN 7982, Countersunk head sheet metal screw, Stainless steel A4 cross recess H, 35x130