DIN 7982, Countersunk head sheet metal screw, Stainless steel A2 cross recess H, 55x320

5279825532

DIN 7982, Countersunk head sheet metal screw, Stainless steel A2 cross recess H, 55x320
DIN 7982, Countersunk head sheet metal screw, Stainless steel A2 cross recess H, 55x320

C form, with cone and cross recess H.
Note:Standard was withdrawn. DIN corresponds to ISO 7050. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
32,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN 7982
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7982, Countersunk head sheet metal screw, Stainless steel A2 cross recess H, 55x320
DIN 7982, Countersunk head sheet metal screw, Stainless steel A2 cross recess H, 55x320