DIN 7981, Round head sheet metal screw, Stainless steel A4, 35x190

5479813519

DIN 7981, Round head sheet metal screw, Stainless steel A4, 35x190
DIN 7981, Round head sheet metal screw, Stainless steel A4, 35x190

Note:Standard was withdrawn. DIN corresponds to ISO 7049. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
19,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A4
Norm Number
DIN 7981
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7981, Round head sheet metal screw, Stainless steel A4, 35x190
DIN 7981, Round head sheet metal screw, Stainless steel A4, 35x190