DIN 7981, Round head sheet metal screw, Stainless steel A2, 22x45

5279812245

DIN 7981, Round head sheet metal screw, Stainless steel A2, 22x45
DIN 7981, Round head sheet metal screw, Stainless steel A2, 22x45

Note:Standard was withdrawn. DIN corresponds to ISO 7049. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
4,5 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN 7981
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7981, Round head sheet metal screw, Stainless steel A2, 22x45
DIN 7981, Round head sheet metal screw, Stainless steel A2, 22x45