DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 63x320

5279736332

DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 63x320
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 63x320

Type:C form, with cone.
Note:Standard was withdrawn. DIN corresponds to ISO 1483. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
32,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2-20H
Norm Number
DIN 7973
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 63x320
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 63x320