DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x500

5279735550

DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x500
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x500

Type:C form, with cone.
Note:Standard was withdrawn. DIN corresponds to ISO 1483. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.008 kg
Length
50,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2-20H
Norm Number
DIN 7973
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x500
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x500