DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x450

5279735545

DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x450
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x450

Type:C form, with cone.
Note:Standard was withdrawn. DIN corresponds to ISO 1483. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
45,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2-20H
Norm Number
DIN 7973
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x450
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 55x450