DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 29x220

5279732922

DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 29x220
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 29x220

Type:C form, with cone.
Note:Standard was withdrawn. DIN corresponds to ISO 1483. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
22,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2-20H
Norm Number
DIN 7973
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 29x220
DIN 7973, Raised head sheet metal screw, Stainless steel A2-20H, 29x220