DIN 7968, hexagon head fit bolt, Steel 8.8, M16x600

1479681660

DIN 7968, hexagon head fit bolt, Steel 8.8, M16x600
DIN 7968, hexagon head fit bolt, Steel 8.8, M16x600

Without nut, for steel framing.

Details
Description
Dimensions
Kleinteile
Weight
0.165 kg
Length
60,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 7968
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7968, hexagon head fit bolt, Steel 8.8, M16x600
DIN 7968, hexagon head fit bolt, Steel 8.8, M16x600