DIN 7504, Self-tapping screw R form raised countersunk head, Steel hardened, galvanized, 48x160

20750494816

DIN 7504, Self-tapping screw R form raised countersunk head, Steel hardened, galvanized, 48x160
DIN 7504, Self-tapping screw R form raised countersunk head, Steel hardened, galvanized, 48x160

R form, raised countersunk head according to DIN 7983.
Note:Standard was withdrawn. DIN corresponds to ISO 15483 (DRM 3,9 mm not contained in ISO).

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
16,0 mm
Import Code Number
73181491
Basic Material
Steel hardened
Norm Number
DIN 7504
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7504, Self-tapping screw R form raised countersunk head, Steel hardened, galvanized, 48x160
DIN 7504, Self-tapping screw R form raised countersunk head, Steel hardened, galvanized, 48x160