DIN 7504, Self-tapping screw O form countersunk head, Steel hardened, galvanized, 35x130

20750483513

DIN 7504, Self-tapping screw O form countersunk head, Steel hardened, galvanized, 35x130
DIN 7504, Self-tapping screw O form countersunk head, Steel hardened, galvanized, 35x130

Countersunk head according to DIN 7982.
Note:Standard was withdrawn. DIN corresponds to ISO 15482 (DRM 3,9 mm not contained in ISO).

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
13,0 mm
Import Code Number
73181491
Basic Material
Steel hardened
Norm Number
DIN 7504
Surface Protection
galvanized
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7504, Self-tapping screw O form countersunk head, Steel hardened, galvanized, 35x130
DIN 7504, Self-tapping screw O form countersunk head, Steel hardened, galvanized, 35x130