DIN 7504, Self-tapping screw K form hexagon head, Stainless steel A2, 55x1.000

52750455100

DIN 7504, Self-tapping screw K form hexagon head, Stainless steel A2, 55x1.000
DIN 7504, Self-tapping screw K form hexagon head, Stainless steel A2, 55x1.000

Type:With pressed washer.
Note:Standard was withdrawn. DIN corresponds to ISO 15480 (DRM 3,9 mm not contained in ISO).

Details
Description
Dimensions
Kleinteile
Weight
0.015 kg
Length
100,0 mm
Import Code Number
73181410
Basic Material
Stainless steel A2
Norm Number
DIN 7504
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7504, Self-tapping screw K form hexagon head, Stainless steel A2, 55x1.000
DIN 7504, Self-tapping screw K form hexagon head, Stainless steel A2, 55x1.000