DIN 6912, cap screw, Stainless steel A4, M6x550

546912655

DIN 6912, cap screw, Stainless steel A4, M6x550
DIN 6912, cap screw, Stainless steel A4, M6x550

With hexagon socket, low head and center hole.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.013 kg
Length
55,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A4
Norm Number
DIN 6912
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6912, cap screw, Stainless steel A4, M6x550
DIN 6912, cap screw, Stainless steel A4, M6x550