DIN 6912, cap screw, Stainless steel A2, M6x350

526912635

DIN 6912, cap screw, Stainless steel A2, M6x350
DIN 6912, cap screw, Stainless steel A2, M6x350

With hexagon socket, low head and center hole.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.008 kg
Length
35,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 6912
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6912, cap screw, Stainless steel A2, M6x350
DIN 6912, cap screw, Stainless steel A2, M6x350