DIN 6912, cap screw, Stainless steel A2, M4x200

526912420

DIN 6912, cap screw, Stainless steel A2, M4x200
DIN 6912, cap screw, Stainless steel A2, M4x200

With hexagon socket, low head and center hole.
Note:Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
20,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 6912
Surface Protection
blank
Package Quantity
1000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6912, cap screw, Stainless steel A2, M4x200
DIN 6912, cap screw, Stainless steel A2, M4x200