DIN 6912, cap screw, Galvanized 8.8 steel, M4x160

246912416

DIN 6912, cap screw, Galvanized 8.8 steel, M4x160
DIN 6912, cap screw, Galvanized 8.8 steel, M4x160

With hexagon socket, low head and center hole.
Note:Load-bearing capacity 80%.Load-bearing capacity 80%.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
16,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 6912
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 6912, cap screw, Galvanized 8.8 steel, M4x160
DIN 6912, cap screw, Galvanized 8.8 steel, M4x160