DIN 653, Knurled thumb screw, Galvanized steel, M3x60

23065336

DIN 653, Knurled thumb screw, Galvanized steel, M3x60
DIN 653, Knurled thumb screw, Galvanized steel, M3x60

Low profile.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
6,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 653
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 653, Knurled thumb screw, Galvanized steel, M3x60
DIN 653, Knurled thumb screw, Galvanized steel, M3x60