DIN 609, hexagon head fit bolt, Steel 8.8, M16x800

1406091680

DIN 609, hexagon head fit bolt, Steel 8.8, M16x800
DIN 609, hexagon head fit bolt, Steel 8.8, M16x800

With long threaded pin.

Details
Description
Dimensions
Kleinteile
Weight
0.175 kg
Length
80,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 609
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 609, hexagon head fit bolt, Steel 8.8, M16x800
DIN 609, hexagon head fit bolt, Steel 8.8, M16x800