DIN 609, hexagon head fit bolt, Steel 8.8, M10x450

1406091045

DIN 609, hexagon head fit bolt, Steel 8.8, M10x450
DIN 609, hexagon head fit bolt, Steel 8.8, M10x450

With long threaded pin.

Details
Description
Dimensions
Kleinteile
Weight
0.044 kg
Length
45,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 609
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 609, hexagon head fit bolt, Steel 8.8, M10x450
DIN 609, hexagon head fit bolt, Steel 8.8, M10x450