DIN 603, Coach bolt, Stainless steel A2, M8x160

520603816

DIN 603, Coach bolt, Stainless steel A2, M8x160
DIN 603, Coach bolt, Stainless steel A2, M8x160

With square neck.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.012 kg
Length
16,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN 603
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Stainless steel A2, M8x160
DIN 603, Coach bolt, Stainless steel A2, M8x160