DIN 603, Coach bolt, Stainless steel A2, M16x800

5206031680

DIN 603, Coach bolt, Stainless steel A2, M16x800
DIN 603, Coach bolt, Stainless steel A2, M16x800

With square neck.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.17 kg
Length
80,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN 603
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Stainless steel A2, M16x800
DIN 603, Coach bolt, Stainless steel A2, M16x800