DIN 603, Coach bolt, Stainless steel A2, M12x1.000

52060312100

DIN 603, Coach bolt, Stainless steel A2, M12x1.000
DIN 603, Coach bolt, Stainless steel A2, M12x1.000

With square neck.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.099 kg
Length
100,0 mm
Import Code Number
73181595
Basic Material
Stainless steel A2
Norm Number
DIN 603
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Stainless steel A2, M12x1.000
DIN 603, Coach bolt, Stainless steel A2, M12x1.000