DIN 603, Coach bolt, Stahl 8.8 Dickschichtpassivierung, M12x100
4064060312100
Note:Strength class depending on manufacturer.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 0.105 kg
- Length
- 100,0 mm
- Import Code Number
- 73181558
- Basic Material
- Steel
- Norm Number
- DIN 603
- Surface Protection
- thick film passivation
- Package Quantity
- 50
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in