DIN 603, Coach bolt, Galvanized 8.8 steel, M6x250

240603625

DIN 603, Coach bolt, Galvanized 8.8 steel, M6x250
DIN 603, Coach bolt, Galvanized 8.8 steel, M6x250

With square neck.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
25,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 603
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Galvanized 8.8 steel, M6x250
DIN 603, Coach bolt, Galvanized 8.8 steel, M6x250