DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M8x1.500

2106038150

DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M8x1.500
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M8x1.500

With square neck and hexagonal nut.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.07 kg
Length
150,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 603
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M8x1.500
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M8x1.500