DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M6x300

210603630

DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M6x300
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M6x300

With square neck and hexagonal nut.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.012 kg
Length
30,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 603
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M6x300
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M6x300