DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M12x650

2106031265

DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M12x650
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M12x650

With square neck and hexagonal nut.
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.09 kg
Length
65,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 603
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M12x650
DIN 603, Coach bolt, Galvanized 3.6 or 4.6 steel, M12x650