DIN 603, Coach bolt, 3.6 steel or 4.6, M8x1.100

11060398110

DIN 603, Coach bolt, 3.6 steel or 4.6, M8x1.100
DIN 603, Coach bolt, 3.6 steel or 4.6, M8x1.100

With square neck .
Note:Strength class depending on manufacturer.

Details
Description
Dimensions
Kleinteile
Weight
0.054 kg
Length
110,0 mm
Import Code Number
73181595
Basic Material
Steel
Norm Number
DIN 603
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 603, Coach bolt, 3.6 steel or 4.6, M8x1.100
DIN 603, Coach bolt, 3.6 steel or 4.6, M8x1.100