DIN 601, hexagon head bolt, Galvanized 3.6 or 4.6 steel, M16x3.800

21060116380

DIN 601, hexagon head bolt, Galvanized 3.6 or 4.6 steel, M16x3.800
DIN 601, hexagon head bolt, Galvanized 3.6 or 4.6 steel, M16x3.800

ISO 4016 with hexagon nut according to DIN 555/ISO 4034.
Note:Standard was withdrawn. DIN similar to ISO 4016.
Strength class dependent on manufacturer. Changed SW, M 10 and M 12 only available according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.662 kg
Length
380,0 mm
Import Code Number
73181582
Basic Material
Steel
Norm Number
DIN 601
Surface Protection
galvanized
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 601, hexagon head bolt, Galvanized 3.6 or 4.6 steel, M16x3.800
DIN 601, hexagon head bolt, Galvanized 3.6 or 4.6 steel, M16x3.800