DIN 601, hexagon head bolt, 3.6 steel or 4.6, M20x750

1106012075

DIN 601, hexagon head bolt, 3.6 steel or 4.6, M20x750
DIN 601, hexagon head bolt, 3.6 steel or 4.6, M20x750

ISO 4016 with hexagon nut according to DIN 555/ISO 4034.
Note:Standard was withdrawn. DIN similar to ISO 4016.
Strength class dependent on manufacturer. Changed SW, M 10 and M 12 only available according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.29 kg
Length
75,0 mm
Import Code Number
73181582
Basic Material
Steel
Norm Number
DIN 601
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 601, hexagon head bolt, 3.6 steel or 4.6, M20x750
DIN 601, hexagon head bolt, 3.6 steel or 4.6, M20x750