DIN 571, Hexagon head woodscrew, Stainless steel A4, 80x1.500

5405718150

DIN 571, Hexagon head woodscrew, Stainless steel A4, 80x1.500
DIN 571, Hexagon head woodscrew, Stainless steel A4, 80x1.500

DIN 571, Hexagon head woodscrew, Stainless steel A4, 80x1.500

Details
Description
Dimensions
Kleinteile
Weight
0.045 kg
Length
150,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A4
Norm Number
DIN 571
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Stainless steel A4, 80x1.500
DIN 571, Hexagon head woodscrew, Stainless steel A4, 80x1.500