DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x800

540571680

DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x800
DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x800

DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x800

Details
Description
Dimensions
Kleinteile
Weight
0.014 kg
Length
80,0 mm
Import Code Number
73181210
Basic Material
Stainless steel A4
Norm Number
DIN 571
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x800
DIN 571, Hexagon head woodscrew, Stainless steel A4, 60x800